text.skipToContent text.skipToNavigation

Catalog No. : ET-BS175-SS

Description:  BARRIER STRIP 1.750INX10FT SS(304)

UPC: 622538080011

304 Stainless Steel Barrier Strip, Height 1.75 Inches (44.45mm), Length 10 Feet (3m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

304 Stainless Steel

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

120 in , 3.048 m

Height

1.75 in , 44.45 mm

Documents/Support Tools

Sales Drawing

Click here