text.skipToContent text.skipToNavigation

Catalog No. : ESV314-VVVV-6666

Description:  15KV 3PH 4WAY SWGR VAULT VVVV-6666

UPC: 783786530090

Multi-Way Vault Type Switch Gear, Three-Phase, 15.5kV, 4 Way, with (4) Three-Phase Vacuum Switches with 120 Vac Motor, 600 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Vault

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD