text.skipToContent text.skipToNavigation

Catalog No. : ESV314-TTOO-6622-S

Description:  SUB GEAR 4WAY 2SW 2MVI 600/200 SS

UPC: 783786544523

Multi-Way Vault Type Switch Gear, Three-Phase, 15.5kV, 4 Way, with (2) Three-Phase Vacuum Switches (2) Three-Phase Vacuum Interrupters, 600/200 Amp Terminations, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Vault

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD