text.skipToContent text.skipToNavigation

Catalog No. : ESV313-TTP-662

Description:  VAULT SYLE SWGR,3PH,15KV,3WAY

UPC: 783786534500

Multi-Way Vault Type Switch Gear, Three-Phase, 15.5kV, 3 Way, with (2) Three-Phase Vacuum Switches (1) Three-Phase Vacuum Interrupter, 600/200 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Vault

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD