text.skipToContent text.skipToNavigation

Catalog No. : ESS333-TTT-666

Description:  SUBSURFACE STYLE SWGR,3PH,38KV,3WAY

UPC: 783786528400

Multi-Way Sub Surface Switch Gear, Three-Phase, 38kV, 3 Way, with (3) Three-Phase Vacuum Switches, 600 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Subsurface

Specifications

Voltage Rating

38 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD