text.skipToContent text.skipToNavigation

Catalog No. : ESS323-FRAME

Description:  FRAME FOR MULTI WAY SWTCH SUB

UPC: 783786020409

Frame for Multi-Way SubSurface Switch. 3-Phase, 27.0kV, 3-Ways. No Enclosure. 21 inches Wide x 6 inches Deep x 53 inches High.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Subsurface

Specifications

Voltage Rating

27 kV

Phase

3-Phase

Enclosure

None

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

21 inches Wide x 6 inches Deep x 53 inches High.