text.skipToContent text.skipToNavigation

Catalog No. : ESS322-P-66MOD

Description:  SUBSURFACE SWGR,3PH,27KV,2WAY,600A

UPC: 75114169967

Multi-Way Sub Surface Switch Gear, Three-Phase, 27kV, 2 Way, with Three-Phase Vacuum Interrupter, 600 Amp Terminations, Modular
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Subsurface

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD