text.skipToContent text.skipToNavigation

Catalog No. : ESS321-B-6-MOD

Description:  SWGR,3PH,27KV, JUNCTION MODULE

UPC: 783786328475

Multi-Way Switch Subsurface, 3 Phase, 27 kV, 1-Way, Solid Tap/Direct Bus Connection (600 Amp or 200 Amp) Modular. Junction Module, Current Carrying over 1000 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Subsurface

Specifications

Voltage Rating

27 kV

Phase

3-Phase

Enclosure

Steel

Classifications

Brand Name

ELASTIMOLD