text.skipToContent text.skipToNavigation

Alternate Catalog No. : ESS314-TTOO-2222-MOD

Catalog No. : ESS314TTOO2222MOD

Description:  MODULAR SWGR,3PH,15KV,4WAY

UPC: 75114111898

Multi-Way Sub Surface Switch Gear, Three-Phase, 15.5kV, 4 Way, with (2) Three-Phase Vacuum Switches (2) Three-Phase Vacuum Interrupters, 200 Amp Terminations, 80 Control, Modular
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD