text.skipToContent text.skipToNavigation

Catalog No. : ESS313UUB226PS6

Description:  MULTI-WAY SWITCH SUBSURFACE 15KV

UPC: 783786578665

Multi-Way Sub Surface Switch Gear, Three-Phase, 15.5kV, 3 Way, with (2) Three-Phase Vacuum Switches with 12-24 Vdc Motor (1) Solid Tap/Direct Bus Connection (600 or 200A), 600/200 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD