text.skipToContent text.skipToNavigation

Catalog No. : ESS313-UUU-666-MOD

Description:  MODULAR SWGR,3PH,15KV,3WAY,600A

UPC: 75114099592

Multi-Way Sub Surface Switch Gear, Three-Phase, 15.5kV, 3 Way, with (3) Three-Phase Vacuum Switches with 12-24 Vdc Motor, 600 Amp Terminations, Modular
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD