text.skipToContent text.skipToNavigation

Catalog No. : ESS312-P-62-MOD

Description:  MULTI WAY SWITCH,3PHASE,15KV,2WAY

UPC: 783786951918

Multi-Way Sub Surface Switch Gear, Three-Phase, 15.5kV, 2 Way, with Three-Phase Vacuum Fault Interrupter, 600/200 Amp Terminations, Modular
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Enclosure

Steel

Classifications

Brand Name

ELASTIMOLD