text.skipToContent text.skipToNavigation

Catalog No. : ESS312-DD-66

Description:  SUBGEAR3PH 15KV 2WAY 2MVI 600AMP

UPC: 783786507801

Multi-Way Sub-Surface, Three-Phase, Two-Way, with (2) Three-Phase MVI Fault Interrupter, 600 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD