text.skipToContent text.skipToNavigation

Catalog No. : ESS311-B-6-MOD

Description:  FULL FRAME WITH JUNCTIONS MOUNTED

UPC: 783786065257

Full Frame with Junctions Mounter, Current Carrying over 1000 volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Phase

3-Phase

Mounting

Junctions Mounter

Classifications

Brand Name

ELASTIMOLD