text.skipToContent text.skipToNavigation

Catalog No. : ESS113-SSS-222

Description:  SUB GEAR 3WAY 3MVS1 SS

UPC: 783786790159

Multi-Way Sub Surface Switch Gear, Single-Phase, 15.5kV, 3 Way, with (3) Single-Phase Vacuum Switches, 200 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

1-Phase

Classifications

Brand Name

ELASTIMOLD