Catalog No. : ESS-CONN-MOD-KIT
Description: JUMPER CABLE/CONNECTOR PLATE KIT
UPC: 783786951925
15kV & 27kV Jumper Cable and Connector Plate Kit (3 jumper cables, 4 connector plates, stabilizer plate & hardware)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Temperature Rating -40 Degrees C to +65 degrees C.
- Use Switchgear Building Blocks to create standard configurations and custom designs that improve your distribution system's reliability.
Descriptors
Category |
Switchgear systems |
Application |
Use Switchgear Building Blocks to create standard configurations and custom designs that improve your distribution system's reliability. |
Specifications
Voltage Rating |
15 to 27 kV |
Insulation |
None |
Enclosure |
None |
Operating Temperature |
-40 to +65 C |
Classifications
Brand Name |
ELASTIMOLD |