text.skipToContent text.skipToNavigation

Catalog No. : ESP324-BBBB-6226

Description:  SINGLE SIDE PADMT,3PH,27KV,4WAY

UPC: 783786081448

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 27kV, 4 Way, with (4) Solid Tap/Direct Bus Connections (600 or 200A), Way 1 and 4 600 Amp Terminations, Ways 2 and 3 200 Amp Terminations, Cabinet Depth 54 inches, Enclosure Material Mild Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Single Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD