text.skipToContent text.skipToNavigation

Catalog No. : ESP323-BBB-666

Description:  SINGLE SIDE PADMT,3PH,27KV,3WAY

UPC: 783786081462

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 27kV, 3 Way, with (3) Solid Tap/Bus Connections (600 or 200A), 600 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Single Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD