text.skipToContent text.skipToNavigation

Catalog No. : ESP323-BBB-626

Description:  MULTI WAY SWITCHGEAR

UPC: 783786073245

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 27kV, 3 Way, with (3) Solid Tap/Direct Bus Connections (600 or 200A), 600/200 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Single Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD