text.skipToContent text.skipToNavigation

Catalog No. : ESP322-W-22

Description:  SINGLE SIDE PADMT,3PH,27KV,2WAY

UPC: 783786335497

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 27kV, 2 Way, with Three-Phase Vacuum Interrupter Motor Operator 120 Vac, 200 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD