text.skipToContent text.skipToNavigation

Catalog No. : ESP314-UUBB-2222

Description:  PAD GEAR 15KV 4WAY WITH 2 MVS

UPC: 783786491469

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 4 Way, with (2) Three-Phase Vacuum Switch with 12-24Vdc Motor (2) Solid Tap/Direct Bus Connections (600 or 200A), 200 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD