text.skipToContent text.skipToNavigation

Catalog No. : ESP314-BBBB-6222

Description:  PAD GEAR 15KV 4WAY DIRECT CONNECT

UPC: 783786477128

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 4 Way, with (4) Solid Tap/Direct Bus Connection (600 or 200A), 600/200 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD