text.skipToContent text.skipToNavigation

Catalog No. : ESP312-O-66

Description:  PAD GEAR 2WAY 1MVI3 600A, 80 CTRL

UPC: 783786678693

Multi-Way Single-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 2 Way, with Three-Phase Vacuum Interrupter, 600 Amp Terminations, 80 Control
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD