text.skipToContent text.skipToNavigation

Catalog No. : ESP124BJBB2222

Description:  MULTIWAY SWITCH 25KV, 4 WAYS

UPC: 783786547425

Multi-Way Single-Sided Padmount Switch Gear, Single-Phase, 27kV, 4 Way, with (3) Solid Tap/Direct Bus Connections (600 or 200A) (1) Single-Phase Interrupter, 200 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Single Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 A

Phase

1-Phase

Enclosure

Steel

Classifications

Brand Name

ELASTIMOLD