text.skipToContent text.skipToNavigation

Catalog No. : ESP122-K-66-110

Description:  PAD GEAR 27KV MVI 600A 10 CONTROL

UPC: 783786467907

Multi-Way Single-Sided Padmount Switch Gear, Single-Phase, 27kV, 2 Way, with Single-Phase Interrupter, 600 Amp Terminations, 10 Control
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

1-Phase

Classifications

Brand Name

Elastimold