text.skipToContent text.skipToNavigation

Catalog No. : ESP113-BBJ-222

Description:  SINGLE ISDE PADMT,3PH,15KV,3WAY

UPC: 783786358885

Multi-Way Single-Sided Padmount Switch Gear, Single-Phase, 15.5kV, 3 Way, with (2) Solid Tap/Direct Bus Connections (600 or 200A) (1) Single-Phase Interrupter, 200 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

1-Phase

Classifications

Brand Name

ELASTIMOLD