text.skipToContent text.skipToNavigation

Catalog No. : ESN32

Description:  END SLEEVE FOR NC32

UPC: 5020963022005

Conduit End Sleeve, NC32/NW29 Conduit Size, Outlet Diameter Range 16.0 to 32.0mm, Length 53mm, Overall Diameter 40mm, Nylon, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable end sleeve

Special Features

With Twin Location Points to Assist Fixing to Conduit or Connector

Application

Provides Protection to the End of Conduit Systems Cable Breakout Facility in Situations Where Sealing is Not Required

Specifications

Material

Polyamide/Nylon

Color

Black

Connection

Right

Classifications

Brand Name

Harnessflex

Dimensions

Size

Conduit Size NC32/NW29

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant