text.skipToContent text.skipToNavigation

Catalog No. : ESN28

Description:  END SLEEVE NC28/NW23 NYLON BLACK

UPC: 5020963037108

Conduit End Sleeve, NC28/NW23 Conduit Size, Outlet Diameter Range 14.0 to 22.0mm, Length 50mm, Overall Diameter 34mm, Nylon, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable end sleeve

Special Features

With Twin Location Points to Assist Fixing to Conduit or Connector

Application

Provides Protection to the End of Conduit Systems Cable Breakout Facility in Situations Where Sealing is Not Required

Specifications

Material

Polyamide/Nylon

Color

Black

Connection

Right

Classifications

Brand Name

Harnessflex

Dimensions

Size

Conduit Size NC28/NW23

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant