text.skipToContent text.skipToNavigation

Catalog No. : ESN25

Description:  END SLEEVE NC25/NW22 NYLON BLACK

UPC: 5020963026669

Conduit End Sleeve, NC25/NW22 Conduit Size, Outlet Diameter Range 9.0 to 17.0mm, Length 50mm, Overall Diameter 31mm, Nylon, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable end sleeve

Special Features

With Twin Location Points to Assist Fixing to Conduit or Connector

Application

Provides Protection to the End of Conduit Systems Cable Breakout Facility in Situations Where Sealing is Not Required

Specifications

Material

Polyamide/Nylon

Color

Black

Connection

Right

Classifications

Brand Name

Harnessflex

Dimensions

Size

Conduit Size NC25/NW22

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant