text.skipToContent text.skipToNavigation

Catalog No. : ESDT-07B.50

Description:  CONDUIT VFLEX FINE PA12 NW07 50MBLK

UPC: 786209955760

Medium Wall Very Flexible Black Conduit, (ESD) Material - Polyamide 12, Conduit Size NW - 07, 50 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Prevents electrostatic charging
  • Excellent UV-resistance
  • High dynamic load resistance
  • Very good cold temperature performance
  • Free from halogens and cadmium
  • Very good chemical properties
  • Robotic
  • For dynamic applications in robotics and automation where electrostatic charge and uncontrolled discharge need to be avoided
  • Indoor and outdoor use

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 12

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW07

Outside Diameter

0.39 in

Inside Diameter

0.24 in

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here