text.skipToContent text.skipToNavigation

Catalog No. : ESDG-95B.30

Description:  CONDUIT PA12 NW95 BLK

UPC: 786210178486

Medium Wall Very Flexible Black Conduit, Material - Polyamide 12, Conduit Size NW - 95, Bend Radius 170 Millimeters, 30 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 12

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW95

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant