Catalog No. : ESDG-95B.10
Description: CONDUIT PA12 NW95 BLK 10M
UPC: 786210166629
Medium Wall Very Flexible Black Conduit, Material - Polyamide 12, Conduit Size NW - 95, Bend Radius 170 Millimeters, 10 Meters
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 12 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW95 |
|
Length |
10 m |
Documents/Support Tools
|
Marketing Brochure |