text.skipToContent text.skipToNavigation

Catalog No. : ESDFH8414F00

Description:  60A,ILK,3P4W,600V,FUSED

UPC: 708917402374

60 Amp, 600V Combination Interlocked Transformer Disconnect Automotive/Heavy Industrial I-Beam Web Mount, 3 Pole 4 Wire, Fused
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Specified switchgear: GE or Square D, Door safety switch with external lockout access, Backup door safety latch, push-in plug locking (no screw collars needed), Full interlocked outlet protection and functions, Angled front receptacle in compact one-handed interlock

Application

Quickest way to expand or build a single voltage factory or facility, with voltage combinations available at every power drop.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Material

Heavy Steel Galvaneel with Baked Enamel Finish

Classifications

Brand Name

Russellstoll