text.skipToContent text.skipToNavigation

Catalog No. : ESD324-TTTT-2222S

Description:  PAD GEAR 27KV 3PH 4WAY 4SW 200A SS

UPC: 783786506606

Multi-Way Switch Double-Sided Padmount, Three-Phase, Four-Way, 27kV, with (4) Three-Phase MVS Switch, 200 Amp, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD