text.skipToContent text.skipToNavigation

Catalog No. : ESD324-TTTF-2222S

Description:  PAD GEAR 27KV 4WAY 3SW 1FUSED 200A

UPC: 783786506620

Multi-Way Switch Double-Sided Padmount, Three-Phase, Four-Way, 27kV, with (3) Three-Phase MVS Switch (1) MCAN 5B CL Fuse Canister 15.5kV Fuse, 200 Amp, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD