text.skipToContent text.skipToNavigation

Catalog No. : ESD324-TTOO-2222

Description:  PAD GEAR 27KV 2SW 2MVI 200/200A

UPC: 75114140294

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 27kV, 4 Way, with (2) Three-Phase Vacuum Switches (2) Three-Phase Vacuum Interrupters, 200 Amp Terminations, 80 Control
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD