text.skipToContent text.skipToNavigation

Catalog No. : ESD324-TPPP-6666

Description:  PAD GEAR 27KV 1SW 3MVI 600A

UPC: 783786467976

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 27kV, 2 Way, with (1) Three-Phase Vacuum Switch (3) Three-Phase Vacuum Interrupters, 600 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD