text.skipToContent text.skipToNavigation

Catalog No. : ESD324-TPPP-2222-S

Description:  PAD GEAR 27KV 4WAY 1SW 3INT 22A SS

UPC: 783786436897

Multi-Way Switch Double-Sided Padmount, 27kV, with (1) Three-Phase MVS Switch (3) Three-Phase MVI Fault Interrupter, 200 Amp, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD