text.skipToContent text.skipToNavigation

Catalog No. : ESD323-TTT-666-S

Description:  PAD GEAR 3PH 27KV 3WAY 2SW 600A

UPC: 783786520312

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 27kV, 3 Way, with (3) Three-Phase Vacuum Switches, 600 Amp Terminations, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD