text.skipToContent text.skipToNavigation

Catalog No. : ESD323-TDD-222

Description:  PAD GEAR 15KV 3WAYS 1MS 2MVI 200AMP

UPC: 75114151207

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 27kV, 3 Way, with (1) Three-Phase Vacuum Switch (2) Three-Phase Vacuum Interrupters, 200 Amp Terminations, 30 Control
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD