text.skipToContent text.skipToNavigation

Catalog No. : ESD323-JJT-222-S

Description:  PAD GEAR 3PH 27KV 3WAY 2MVI 1MVS

UPC: 783786520275

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 27kV, 3 Way, with (2) Single-Phase Interrupters and (1) Three-Phase Vacuum Switch, 200 Amp Terminations, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD