text.skipToContent text.skipToNavigation

Catalog No. : ESD322-V-66

Description:  PAD GEAR,3 PH, 2WAY,27KV,125KVBIL

UPC: 783786013159

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 27kV, 2 Way, with Three-Phase Vacuum Switch with 120 Vac Motor, 600 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD