text.skipToContent text.skipToNavigation

Alternate Catalog No. : ESD314-TTOO-6666-SA

Catalog No. : ESD314TTOO6666SA

Description:  15KV 3PH 4WAY SWG DSPADM TTOO6666SA

UPC: 783786033683

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 4 Way, with (2) Three-Phase Vacuum Switches (2) Three-Phase Vacuum Interrupters, 600 Amp Terminations, 80 Control
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD