text.skipToContent text.skipToNavigation

Catalog No. : ESD31419907

Description:  PAD GEAR 15KV 4WAY 3-PHASE

UPC: 783786465262

Multi Way Switch, Double Sided PadMount, 3 Phase, 15 kv, 4-Way, 19907
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Phase

3-Phase

Mounting

Double Sided Padmount

Classifications

Brand Name

ELASTIMOLD