text.skipToContent text.skipToNavigation

Catalog No. : ESD314-VBBB-2222

Description:  PAD GEAR 15KV 4WAY 1MVI 200A MOTOR

UPC: 783786503728

Multi-Way Double-Sided Padmount, Three-Phase, Four-Way, 15kV, with (1) Three-Phase MVS with 120 Vac Motor (3) Solid Tap/Direct Bus Connection, 200 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD