text.skipToContent text.skipToNavigation

Catalog No. : ESD314-TTPP-6666

Description:  PAD GEAR 15KV 4WAY 2MVS 2MVI3

UPC: 783786617401

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 4 Way, with (2) Three-Phase Vacuum Switches (2) Three-Phase Vacuum Interrupters, 600 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD