text.skipToContent text.skipToNavigation

Catalog No. : ESD314-TTOO-6622

Description:  PAD GEAR 15KV 4WAY 2SW 2MVI 600/200

UPC: 783786516735

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 4 Way, with (2) Three-Phase Switches (2) Three-Phase Vacuum Interrupters, 600/200 Amp Terminations, 80 Control
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD