text.skipToContent text.skipToNavigation

Catalog No. : ESD314-TOOO-2222

Description:  PAD GEAR 15KV 4WAY 1SW 3MVI 200AMPS

UPC: 783786501939

Multi-Way Double-Sided Padmount, Three-Phase, 15kV, Four-Way, with (1) Three-Phase MVS Switch (3) Three-Phase MVI Fault Interrupters, 200 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD