text.skipToContent text.skipToNavigation

Catalog No. : ESD314-PPTT-6666

Description:  PAD GEAR 15KV 4WAY 2MVI3 2MVS3

UPC: 783786587162

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 4 Way, with (2) Three- Vacuum Phase Interrupters (2) Three-Phase Vacuum Switches, 600 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD