text.skipToContent text.skipToNavigation

Catalog No. : ESD314-IIPP-6622-S

Description:  PAD GEAR 15KV 2SW600MR 2MVI200 SS

UPC: 783786464395

Multi Way Switch, Double Sided PadMount, 3 Phase, 15 kv, 4-Way, Two 3 Phase MVS Switch that is Motor Ready, Two 3-Phase MVI Fault Interrupters, Two 600 Amp Bushings, Two 200 Amp Bushing Wells, Enclosure Material is Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD